HUBBELL POWER SYSTEMS
SUPER EXTRA HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 15ft MOUNTING SPACE BETWEEN POLES
Image of CPSEHD162 SUPER EXTRA HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 15ft MOUNTING SPACE BETWEEN POLES

SUPER EXTRA HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 15ft MOUNTING SPACE BETWEEN POLES

Brand: Chance

Catalog ID: CPSEHD162

Aluminum Super Extra Heavy duty equipment platform with 15' inside pole face to face spacing. The platform width is 48" and attaches to poles with (14) 3/4" machine bolts (seven per side) that are purchased seperately.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

Aluminum platforms are light-weight but capable of supporting heavy loads. Can be used to mount heavy equipment such as transformers or regulators.

General

Catalog Number

CPSEHD162

Material

6061-T6 Aluminum

UPC

096359354291

Dimensions

Distance From Pole

N/A

Weight

709 lb

Width

48 in