HUBBELL POWER SYSTEMS
Image of DC143B1 CONNECTING LINK for 4-WAY ADJUSTABLE POLE BANDS, 1/4in X 2in STEEL SIZE

CONNECTING LINK for 4-WAY ADJUSTABLE POLE BANDS, 1/4in X 2in STEEL SIZE

Brand: Chance

Catalog ID: DC143B1

For insulator or guy attachment to 4-way adjustable pole bands catalog numbers C2030194, C2030197, and C2030200.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Has 13/16 diameter holes
  • Hole to hole length is 7-1/2"
  • Clevis opening is 1-1/2"
  • Galvanized steel per ASTM A-153

General

Catalog Number

DC143B1

Coating

Galvanized, ASTM A-153

Material

Steel

Size

0.25 in X 2.00 in

UPC

096359478911

Dimensions

Clevis Opening

1.5 in

Distance From Pole

N/A

Length

9.5 in

Size

0.25 in X 2.00 in

Weight

2.55 lb

Logistics

Pallet Quantity

960