HUBBELL POWER SYSTEMS
POLE BAND for ATTACHING SECONDARY RACKS, DOUBLE MOUNTING, 4-3/8in - 5in POLE DIA.
Image of 637412 POLE BAND for ATTACHING SECONDARY RACKS, DOUBLE MOUNTING, 4-3/8in - 5in POLE DIA.
Image of 637412 POLE BAND for ATTACHING SECONDARY RACKS, DOUBLE MOUNTING, 4-3/8in - 5in POLE DIA.

POLE BAND for ATTACHING SECONDARY RACKS, DOUBLE MOUNTING, 4-3/8in - 5in POLE DIA.

Brand: Chance

Catalog ID: 637412

Band used for secondary racks to tubular metal poles.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Two 1/4" x 1-1/2" steel band halves
  • Includes two 1/2" x 1-5/8 oval shoulder bolts for clamping band halves
  • Two 5/8" x 2" carriage bolt for attachment
  • Galvanized steel per ASTM A-153

General

Catalog Number

637412

Coating

Galvanized, ASTM A-153

Diameter - Pole

4.37 in - 5.00 in

EU RoHS Indicator

Material

Steel

Style

Double

UPC

096359073055

Dimensions

Diameter - Pole

4.37 in - 5.00 in

Distance From Pole

N/A

Weight

3.8 lb

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

10

Pallet Quantity

320