HUBBELL POWER SYSTEMS
POLE BAND for ATTACHING SECONDARY RACKS, SINGLE MOUNTING, 3in - 3-1/2in POLE DIA.
Image of DG4B2 POLE BAND for ATTACHING SECONDARY RACKS, SINGLE MOUNTING, 3in - 3-1/2in POLE DIA.

POLE BAND for ATTACHING SECONDARY RACKS, SINGLE MOUNTING, 3in - 3-1/2in POLE DIA.

Brand: Chance

Catalog ID: DG4B2

Band used for secondary racks to tubular metal poles.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Two 1/4" x 1-1/2" steel band halves
  • Includes two 1/2" x 3-1/2" carraige bolts for clamping band halves
  • One 5/8" x 2" carriage bolt for attachment
  • Galvanized steel per ASTM A-153

General

Catalog Number

DG4B2

Clamping Element Design

Two 0.50 in X 3.50 in Carriage Bolts

Coating

Galvanized, ASTM A-153

Diameter - Pole

3.00 in - 3.50 in

EU RoHS Indicator

No

Material

Steel

Style

Single

UPC

096359369868

Dimensions

Diameter - Pole

3.00 in - 3.50 in

Distance From Pole

N/A

Weight

2.43 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

900