HUBBELL POWER SYSTEMS
UNIVERSAL TYPE DEADEND POLE BAND, 6in to 10in POLE SIZE
Image of 6276 UNIVERSAL TYPE DEADEND POLE BAND, 6in to 10in POLE SIZE
Image of 6276 UNIVERSAL TYPE DEADEND POLE BAND, 6in to 10in POLE SIZE

UNIVERSAL TYPE DEADEND POLE BAND, 6in to 10in POLE SIZE

Brand: Chance

Catalog ID: 6276

Pole band used with guy clip accessory, part 6278, for deadending.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of ThimbleyeĀ® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Adjustable for range of pole diameters
  • Accepts multiple attachments
  • Manufactured from 3/16" x 4" steel
  • Galvanized per ASTM A-153
  • RUS Listed, v - Guy Attachment

General

Catalog Number

6276

Coating

Galvanized, ASTM A-153

Diameter - Pole

6.00 in - 10.00 in

EU RoHS Indicator

Material

Steel

UPC

096359072928

Dimensions

Diameter - Pole

6.00 in - 10.00 in

Distance From Pole

N/A

Weight

10.67 lb

Certifications And Compliance

EU RoHS Indicator

RUS Listed Reference

v - Guy Attachment

Logistics

Pallet Quantity

64