HUBBELL POWER SYSTEMS
UNIVERSAL TYPE DEADEND POLE BAND, 8in to 14in POLE SIZE
Image of 6277 UNIVERSAL TYPE DEADEND POLE BAND, 8in to 14in POLE SIZE

UNIVERSAL TYPE DEADEND POLE BAND, 8in to 14in POLE SIZE

Brand: Chance

Catalog ID: 6277

Pole band used with guy clip accessory, part 6278, for deadending.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Adjustable for range of pole diameters
  • Accepts multiple attachments
  • Manufactured from 3/16" x 4" steel
  • Galvanized per ASTM A-153
  • RUS Listed, v - Guy Attachment

General

Catalog Number

6277

Coating

Galvanized, ASTM A-153

Diameter - Pole

8.00 in - 14.00 in

Material

Steel

UPC

096359072935

Dimensions

Diameter - Pole

8.00 in - 14.00 in

Distance From Pole

N/A

Weight

11.72 lb

Certifications And Compliance

RUS Listed Reference

v - Guy Attachment

Logistics

Pallet Quantity

36