HUBBELL POWER SYSTEMS
Image of 4063 CROSSARM REINFORCING PLATE for 3-3/4in x 4-3/4in CROSSARM
Image of 4063 CROSSARM REINFORCING PLATE for 3-3/4in x 4-3/4in CROSSARM

CROSSARM REINFORCING PLATE for 3-3/4in x 4-3/4in CROSSARM

Brand:

Chance

Catalog ID:

4063

Reinforcing plate prevents damage to wood crossarms from tightened nuts.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Hole diameter is 13/16"
  • Manufactured from 7 Ga. (.179") steel
  • Galvanized per ASTM A-153

Product details

General

Catalog Number

4063

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Reinforcing Plates

UPC

096359071938

Dimensions

Dimensions

4.000 in x 4.160 in x 0.680 in

Distance From Pole

N/A

Height

0.68 in

Length

4 in

Weight

0.98 lb

Width

4.16 in

Logistics

Pallet Quantity

1800

Resources and downloads

Specifications