HUBBELL POWER SYSTEMS
Image of PSC2061025 DOUBLE-ARMING PLATE, 1/4in x 4in x 23-1/2in
Image of PSC2061025 DOUBLE-ARMING PLATE, 1/4in x 4in x 23-1/2in

DOUBLE-ARMING PLATE, 1/4in x 4in x 23-1/2in

Brand: Chance

Catalog ID: PSC2061025

Double arming plates span crossarms in double arm construction and provide a mounting position for insulator pins or deadend connections.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • 11/16" x 2-3/4" crossarm mounting slots
  • 11/16" connection hole
  • Galvanized steel per ASTM A-153

General

Catalog Number

PSC2061025

Type

Reinforcing Plates

UPC

096359605836

Dimensions

Dimensions

23.5 in x 4 in x 0.25 in

Distance From Pole

N/A

Height

0.25 in

Length

23.5 in

Weight

6.248 lb

Width

4 in

Logistics

Pallet Quantity

256