HUBBELL POWER SYSTEMS
Image of 5819 DOUBLE-ARMING PLATE, 1/4in x 4in x 17in

DOUBLE-ARMING PLATE, 1/4in x 4in x 17in

Brand: Chance

Catalog ID: 5819

Double arming plates span crossarms in double arm construction and provide a mounting position for insulator pins or deadend connections.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • 11/16" x 3-1/2" crossarm mounting slots
  • 11/16" connection hole
  • Galvanized steel per ASTM A-153
  • RUS Listed, ct - Plate, double arming

General

Catalog Number

5819

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Reinforcing Plates

UPC

096359072874

Dimensions

Dimensions

17.000 in x 4.000 in x 0.250 in

Distance From Pole

N/A

Height

0.25 in

Length

17 in

Weight

4.51 lb

Width

4 in

Certifications And Compliance

RUS Listed Reference

ct - Plate, double arming

Logistics

Pallet Quantity

440