HUBBELL POWER SYSTEMS
Image of PSC2060946 LIFT & LOAD PLATE, 2-HOLE

LIFT & LOAD PLATE, 2-HOLE

Brand: Chance

Catalog ID: PSC2060946

Lift and load plates protect poles under heavy down guying when Thimbleye®, Angle-Thimbleye® or Oval-Eye bolts are used.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Curved back
  • 9/16" top hole
  • 13/16" x 1-1/2" bottom hole
  • 1/4" x 2-1/2" x 7" plate size
  • Galvanized steel per ASTM A-153

General

Catalog Number

PSC2060946

Type

Reinforcing Plates

UPC

096359592167

Dimensions

Distance From Pole

N/A

Length

7 in

Weight

0.199 lb

Width

2.5 in