HUBBELL POWER SYSTEMS
Image of 6575 CURVED STRAIN PLATE, 4in WIDE x 8in LONG
Buy America(n) Qualified

CURVED STRAIN PLATE, 4in WIDE x 8in LONG

Brand: Chance

Catalog ID: 6575

Protects wood pole from damage by guy wire in wrapped guy type installations.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Plate is curved with a 5" radius
  • Four nail holes at each corner are 3 /16" diameter
  • Material is 14 guage steel, galvanized per ASTM A-153