HUBBELL POWER SYSTEMS
Image of TPC Transition Plate
*Representative image
Image of TPC Transition Plate
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+2
Image of TPC Transition Plate
Buy America(n) Qualified

Transition Plate

Brand: ANDERSON

Catalog ID: TPC

Bi-metallic for making aluminum to copper connections between flat NEMA drilled tongues and bars; Aluminum plate and copper sheet are molecularly bonded; Material - 80% aluminum and 20% copper; Total thickness 1/16"; Contact sealant is recommended.

  • Transition plate for aluminum to copper connections
  • flat NEMA drilled tongues and bars
  • Bi-metallic

General

Catalog Number

TPC

Material

Bonded Aluminum and Copper

Material Type

Standard

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

UPC

096359331988

Dimensions

Base Hole Spacing

0 in

Coupling Length Adjustment Range

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Head

0 in

Diameter - Inside

0 in

Dimensions

3 in x 3 in x 0.063 in

Height

0.063 in

Insulator / Conductor Hole Spacing

0 in

Length

3 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

0.071 lb

Width

3 in

Width - Pad

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Configuration

Number of Bolt Holes

0

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4