HUBBELL POWER SYSTEMS
4-WIRE SECONDARY RACK, MEDIUM DUTY 12 GAUGE (.109"), NON-EXTENDED BACK with 4 ANSI 53-2 GRAY SPOOL INSULATORS
Image of T2070114 4-WIRE SECONDARY RACK, MEDIUM DUTY 12 GAUGE (.109"), NON-EXTENDED BACK with 4 ANSI 53-2 GRAY SPOOL INSULATORS

4-WIRE SECONDARY RACK, MEDIUM DUTY 12 GAUGE (.109"), NON-EXTENDED BACK with 4 ANSI 53-2 GRAY SPOOL INSULATORS

Brand: Chance

Catalog ID: T2070114

Secondary racks offer a means for securing multiple secondary wires to utility pole.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Overall length of back is 29-3/4"
  • Mounting hole spacing is 24"
  • Wire offset from face of pole is 4"
  • Includes 3 assembled spool insulators
  • Galvanized per ASTM A-153
  • NEMA Standard, C135.7

General

Catalog Number

T2070114

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Style

4 Wire

UPC

096359057581

Dimensions

Dimensions

29.750 in x 3.250 in x 6.000 in

Distance From Pole

N/A

Height

6 in

Length

29.75 in

Weight

15 lb

Width

3.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

48