HUBBELL POWER SYSTEMS
Image of PSC2060702 3-WIRE SECONDARY BRACKET, 11-3/4in OFFSET

3-WIRE SECONDARY BRACKET, 11-3/4in OFFSET

Brand: Chance

Catalog ID: PSC2060702

Secondary racks offer a means for securing multiple secondary wires to utility pole.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Manufactured from 2" x 9/16" x 3/16" steel channel
  • Mounts with 5/8" dia. thru-bolts
  • galvanized per ASTM A-153

General

Catalog Number

PSC2060702

Coating

Galvanized, ASTM A-153

Material

Steel

Style

3 Wire

UPC

096359459248

Dimensions

Dimensions

23.000 in x 13.000 in x 3.000 in

Distance From Pole

N/A

Height

3 in

Length

23 in

Weight

12.67 lb

Width

13 in

Logistics

Pallet Quantity

75