HUBBELL POWER SYSTEMS
Image of C2070050 3-WIRE SECONDARY RACK, HEAVY-DUTY, NON-EXTENDED BACK

3-WIRE SECONDARY RACK, HEAVY-DUTY, NON-EXTENDED BACK

Brand: Chance

Catalog ID: C2070050

Secondary racks offer a means for securing multiple secondary wires to utility pole.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Stock material is .149"
  • Overall length of back is 21-3/4"
  • Mounting hole spacing is 16"
  • Wire offset from face of pole is 4"
  • Insulators ordered seperately
  • Galvanized per ASTM A-153
  • NEMA Standard, C135.7

General

Catalog Number

C2070050

Coating

Galvanized, ASTM A-153

Material

Steel

Style

3 Wire

UPC

096359014324

Dimensions

Dimensions

21.750 in x 5.500 in x 3.250 in

Distance From Pole

N/A

Height

3.25 in

Length

21.75 in

Weight

7.26 lb

Width

5.5 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.7

Logistics

Pallet Quantity

160