Brand: Chance
Catalog ID: DC7H2
For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.
Catalog Number
DC7H2
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Ductile Iron, ASTM A-536
Type
Service Hook
UPC
096359369417
Distance From Pole
N/A
Length
5.84 in
Length - Threaded Area
3.5
Weight
0.34 lb
Buy America(n) Qualified
Contact Manufacturer
Pallet Quantity
6720