HUBBELL POWER SYSTEMS
SCREW HOOK, 3/8in GIMLET THREAD x 4" LENGTH
Image of 0317 SCREW HOOK, 3/8in GIMLET THREAD x 4" LENGTH

SCREW HOOK, 3/8in GIMLET THREAD x 4" LENGTH

Brand: Chance

Catalog ID: 0317

Used to attach wedge type service drops and deadend clamps to crossarms, poles or buildings.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Gimlet thread point
  • Thread length is 2"
  • Galvanized steel per ASTM A-153

General

Catalog Number

0317

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Ductile Iron, ASTM A-536

Type

Service Hook

UPC

096359066804

Dimensions

Dimensions

4.00 in x 0.375 in x 0.375 in

Distance From Pole

N/A

Height

0.375 in

Length

4 in

Length Threaded Area

2

Weight

0.13 lb

Width

0.375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

16000