HUBBELL POWER SYSTEMS
Image of 31144 SERVICE WIREHOLDER, 11/32in (No. 22) x 2-1/4in SCREW, GRAY PORCELAIN MATERIAL, REINFORCED BASE

SERVICE WIREHOLDER, 11/32in (No. 22) x 2-1/4in SCREW, GRAY PORCELAIN MATERIAL, REINFORCED BASE

Brand: Chance

Catalog ID: 31144

Wireholders support service installations in wood or masonary with the proper sized masonary insert (not supplied).

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Body material: porcelain, wet process
  • Screw material: galvanized steel
  • RUS Listed, ar - Wireholder
  • Meets EEI standard TD-24

General

Catalog Number

31144

Material

Porcelain/Steel

Type

Service Wireholder

UPC

096359070078

Dimensions

Distance From Pole

N/A

Weight

0.57 lb

Certifications And Compliance

RUS Listed Reference

ar - Wireholder

Logistics

Pallet Quantity

3200