HUBBELL POWER SYSTEMS
SERVICE WIREHOLDER, 3/8" (No. 22) x 3in SCREW, GRAY NYLON MATERIAL
Image of C2070139G SERVICE WIREHOLDER, 3/8" (No. 22) x 3in SCREW, GRAY NYLON MATERIAL

SERVICE WIREHOLDER, 3/8" (No. 22) x 3in SCREW, GRAY NYLON MATERIAL

Brand: Chance

Catalog ID: C2070139G

Wireholders support service installations in wood or masonary with the proper sized masonary insert (not supplied).

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Each box includes a reusable installation tool with 1/2" square internal drive and 1-1/8" hex external drive for power driving
  • Additional installation tools can be ordered under catalog number C2070143
  • Body material: high density nylon
  • Screw material: galvanized steel
  • Meets EEI standard TD-24

General

Catalog Number

C2070139G

Material

Nylon/Steel

Type

Service Wireholder

UPC

096359367970

Dimensions

Dimensions

5.625 in x 1.341 in x 1.318 in

Distance From Pole

N/A

Height

1.318 in

Length

5.625 in

Weight

0.24 lb

Width

1.341 in

Logistics

Pallet Quantity

5250