HUBBELL POWER SYSTEMS
SERVICE WIREHOLDER, MAST-TYPE fits 3in to 4in PIPE DIAMETER, GRAY NYLON MATERIAL
Image of C2070145G SERVICE WIREHOLDER, MAST-TYPE fits 3in to 4in PIPE DIAMETER, GRAY NYLON MATERIAL

SERVICE WIREHOLDER, MAST-TYPE fits 3in to 4in PIPE DIAMETER, GRAY NYLON MATERIAL

Brand: Chance

Catalog ID: C2070145G

Wireholders support service installations for connections to pipe mast.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Internal opening is 7/8" wide x 13/16" high
  • Body material: High density nylon, bracket and bolts, hot dipped galvanized steel
  • RUS Listed, ds - Wireholder, conduit

General

Catalog Number

C2070145G

Material

Nylon/Steel

Type

Service Wireholder

UPC

096359490579

Dimensions

Distance From Pole

N/A

Height

1.35 in

Weight

1.32 lb

Width

1.35 in

Logistics

Carton Quantity

25