

Brand: Chance
Catalog ID: 6452
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of ThimbleyeĀ® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
6452
Coating
Galvanized, ASTM A-153
Material
Steel
UPC
096359073208
Dimensions
1.38 in x 0.69 in x 0.44 in
Distance From Pole
N/A
Height
0.44 in
Length
1.38 in
Weight
0.02 lb
Width
0.69 in
Buy America(n) Qualified
Pallet Quantity
40000