HUBBELL POWER SYSTEMS
BARBED, SQUARE SHANK, CUT POINT STAPLE, 2in LENGTH x 5/8in ID X .165in WIRE DIA. w/GALVANIZED FINISH
Image of C2050463 BARBED, SQUARE SHANK, CUT POINT STAPLE, 2in LENGTH x 5/8in ID X .165in WIRE DIA. w/GALVANIZED FINISH
Buy America(n) Qualified

BARBED, SQUARE SHANK, CUT POINT STAPLE, 2in LENGTH x 5/8in ID X .165in WIRE DIA. w/GALVANIZED FINISH

Brand: Chance

Catalog ID: C2050463

Barbed Staple, square shank, cut point, galvanized.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Galvanized per ASTM A-153
  • RUS Listed, al - Staples, ground wire

General

Catalog Number

C2050463

Coating

Galvanized

Material

Steel Wire

Type

Staples

UPC

096359383949

Dimensions

Dimensions

2 in. x 0.955 in x 0.165 in

Distance From Pole

N/A

Height

0.165 in

Length

2 in.

Weight

0.03 lb

Width

0.955 in

Width Inside

5/8 in.

Conductor Related

Wire Size

0.165 in.

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2025)