
Brand: Chance
Catalog ID: C2050462
The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.
Catalog Number
C2050462
Coating
Galvanized
EU RoHS Indicator
No
Material
Steel Wire
Type
Staples
UPC
096359383932
Dimensions
3 in. x 1.5 in x 0.218 in
Distance From Pole
N/A
Height
0.218 in
Length
3 in.
Weight
0.08 lb
Width
1.5 in
Width Inside
1-1/16 in.
Wire Size
0.218 in.
EU RoHS Indicator
No
Pallet Quantity
3000