
Brand: Chance
Catalog ID: 751134
The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.
Catalog Number
751134
Coating
Electro Zinc
Material
Steel
Type
Staples
UPC
096359074311
Dimensions
1.5 in x 0.546 in x 0.148 in
Distance From Pole
N/A
Height
0.148 in
Length
1.5 in
Weight
1 lb
Width
0.546 in
Width Inside
1/4 in.
Wire Size
0.148 in.
Buy America(n) Qualified
Carton Quantity
50 lb.
Pallet Quantity
2500