HUBBELL POWER SYSTEMS
CUT POINT POINT STAPLE, 1-1/2in LENGTH x 1/4in ID X .148in WIRE DIA. w/GALVANIZED FINISH
Image of C2050247 CUT POINT POINT STAPLE, 1-1/2in LENGTH x 1/4in ID X .148in WIRE DIA. w/GALVANIZED FINISH

CUT POINT POINT STAPLE, 1-1/2in LENGTH x 1/4in ID X .148in WIRE DIA. w/GALVANIZED FINISH

Brand: Chance

Catalog ID: C2050247

Cut Point Staple, copper coated, 1-1/2" long x 1/4" inside width x .148" diameter wire. Used to secure ground wire and ground wire molding to wood poles.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Cut point ends to increase pullout strength
  • ANSI Standard, C135.14
  • RUS Listed, al - Staples, ground wire
  • Sold by the pound in 50lbs cartons of 3,600 staples
  • One pound is 72 staples

General

Catalog Number

C2050247

Coating

Galvanized

Material

Steel Wire

Type

Staples

UPC

096359013839

Dimensions

Dimensions

1.5 in x 0.546 in x 0.148 in

Distance From Pole

N/A

Height

0.148 in

Length

1.5 in

Weight

1 lb

Width

0.546 in

Width Inside

1/4 in.

Conductor Related

Wire Size

0.148 in.

Certifications And Compliance

RUS Listed Reference

al - Staples, groud wire

Logistics

Carton Quantity

50 lb.

Pallet Quantity

2500