HUBBELL POWER SYSTEMS
Image of C2050245 CUT POINT POINT STAPLE, 1-1/4in LENGTH x 3/16in ID X .114in WIRE DIA. w/COPPER COATED FINISH

CUT POINT POINT STAPLE, 1-1/4in LENGTH x 3/16in ID X .114in WIRE DIA. w/COPPER COATED FINISH

Brand: Chance

Catalog ID: C2050245

Staples are used for general fastening such as securing ground wire and ground wire molding. Available in various sizes and finishes. Industry slang is U-nail

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Cut point ends to increase pullout strength
  • Sold by the pound in 50lbs cartons of 6,700 staples
  • One pound is 134 staples

General

Catalog Number

C2050245

Coating

Copper Coated

EU RoHS Indicator

No

Material

Steel Wire

Type

Staples

UPC

096359013822

Dimensions

Distance From Pole

N/A

Length

1-1/4 in.

Weight

0.99 lb

Width Inside

3/16 in.

Conductor Related

Wire Size

0.114 in.

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

50 lb.

Pallet Quantity

2500