HUBBELL POWER SYSTEMS
ROLLED DIAMOND POINT STAPLE, 1-1/2in LENGTH x 3/8in ID x .148in WIRE DIA. w/GALVANIZED FINISH
Image of C2050214 ROLLED DIAMOND POINT STAPLE, 1-1/2in LENGTH x 3/8in ID x .148in WIRE DIA. w/GALVANIZED FINISH
Buy America(n) Qualified

ROLLED DIAMOND POINT STAPLE, 1-1/2in LENGTH x 3/8in ID x .148in WIRE DIA. w/GALVANIZED FINISH

Brand: Chance

Catalog ID: C2050214

Diamond Point Staple, hot dip galvanized, 1-1/2" long x 3/8" inside width x .148" diameter wire. Used to secure ground wire and ground wire molding to wood poles.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

ANSI Standard, C135.14

General

Catalog Number

C2050214

Coating

Galvanized

Material

Steel Wire

Type

Staples

UPC

096359013600

Dimensions

Dimensions

1-1/2 in. x 0.671 in x 0.148 in

Distance From Pole

N/A

Height

0.148 in

Length

1-1/2 in.

Weight

0.02 lb

Width

0.671 in

Width Inside

3/8 in.

Conductor Related

Wire Size

0.148 in.

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Industry Standard(s)

ANSI C135.14

Logistics

Pallet Quantity

50000