
Brand: Chance
Catalog ID: C2050225
The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.
Catalog Number
C2050225
Coating
Copper Coated
Material
Steel Wire
Type
Staples
UPC
096359013716
Dimensions
1-1/2 in. x 0.592 in x 0.140 in
Distance From Pole
N/A
Height
0.14 in
Length
1-1/2 in.
Weight
0.01 lb
Width
0.592 in
Width Inside
5/16 in.
Wire Size
0.144 in.
Carton Quantity
500