
Brand: Chance
Catalog ID: 9153
The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.
Catalog Number
9153
Coating
Copper Coated
Material
Steel
Type
Staples
UPC
096359076186
Distance From Pole
N/A
Height
0.142 in
Length
1-3/4 in.
Weight
0.02 lb
Width Inside
3/8 in.
Wire Size
0.144 in.
Carton Quantity
500
Pallet Quantity
80000