Brand: Chance
Catalog ID: C2050208
The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.
Catalog Number
C2050208
Coating
Electro Zinc
Material
Steel Wire
Type
Staples
UPC
096359013549
Distance From Pole
N/A
Height
0.148 in
Length
1-3/4 in.
Weight
0.02 lb
Width Inside
3/8 in.
Wire Size
0.148 in.