HUBBELL POWER SYSTEMS
ROLLED DIAMOND POINT STAPLE, 2in LENGTH x 1-1/16in ID x 3/16in WIRE DIA. w/COPPER COATED FINISH
Image of C2050229 ROLLED DIAMOND POINT STAPLE, 2in LENGTH x 1-1/16in ID x 3/16in WIRE DIA. w/COPPER COATED FINISH

ROLLED DIAMOND POINT STAPLE, 2in LENGTH x 1-1/16in ID x 3/16in WIRE DIA. w/COPPER COATED FINISH

Brand: Chance

Catalog ID: C2050229

Staples are used for general fastening such as securing ground wire and ground wire molding. Available in various sizes and finishes. Industry slang is U-nail

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Sold by the piece in a master carton of 1,000 staples
  • 100 staples per inner box

General

Catalog Number

C2050229

Coating

Copper Coated

EU RoHS Indicator

No

Material

Steel Wire

Type

Staples

UPC

096359013747

Dimensions

Dimensions

2 in. x 1.436 in x 0.187 in

Distance From Pole

N/A

Height

0.187 in

Length

2 in.

Weight

0.03 lb

Width

1.436 in

Width Inside

1-1/16 in.

Conductor Related

Wire Size

3/16 in.

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

60000