HUBBELL POWER SYSTEMS
Image of C2050219 ROLLED DIAMOND POINT STAPLE, 2in LENGTH x 1-1/16in ID x 3/16in WIRE DIA. w/GALVANIZED FINISH

ROLLED DIAMOND POINT STAPLE, 2in LENGTH x 1-1/16in ID x 3/16in WIRE DIA. w/GALVANIZED FINISH

Brand: Chance

Catalog ID: C2050219

Diamond Point Staple, hot dip galvanized, 2" long x 1-1/16" inside width x .188" diameter wire. Used to secure ground wire and ground wire molding to wood poles.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

ANSI Standard, C135.14

General

Catalog Number

C2050219

Coating

Galvanized

EU RoHS Indicator

No

Material

Steel Wire

Type

Staples

UPC

096359013655

Dimensions

Distance From Pole

N/A

Length

2 in.

Weight

0.03 lb

Width Inside

1-1/16 in.

Conductor Related

Wire Size

3/16 in.

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

ANSI C135.14

Logistics

Pallet Quantity

40000