HUBBELL POWER SYSTEMS
ROLLED DIAMOND POINT STAPLE, 2in LENGTH x 5/8in ID x .162in WIRE DIA. w/GALVANIZED FINISH
Image of C2050217 ROLLED DIAMOND POINT STAPLE, 2in LENGTH x 5/8in ID x .162in WIRE DIA. w/GALVANIZED FINISH
Buy America(n) Qualified

ROLLED DIAMOND POINT STAPLE, 2in LENGTH x 5/8in ID x .162in WIRE DIA. w/GALVANIZED FINISH

Brand: Chance

Catalog ID: C2050217

Diamond Point Staple, hot dip galvanized, 2" long x 5/8" inside width x .162" diameter wire. Used to secure ground wire and ground wire molding to wood poles.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

ANSI Standard, C135.14

General

Catalog Number

C2050217

Coating

Galvanized

Material

Steel Wire

Type

Staples

UPC

096359013631

Dimensions

Dimensions

2 in. x 0.949 in x 0.162 in

Distance From Pole

N/A

Height

0.162 in

Length

2 in.

Weight

0.02 lb

Width

0.949 in

Width Inside

5/8 in.

Conductor Related

Wire Size

0.162 in.

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Logistics

Carton Quantity

100

Pallet Quantity

99999