HUBBELL POWER SYSTEMS
ROLLED DIAMOND POINT STAPLE, 2in LENGTH x 5/8in ID x 3/16in WIRE DIA. w/ELECTRO ZINC FINISH
Image of C2050210 ROLLED DIAMOND POINT STAPLE, 2in LENGTH x 5/8in ID x 3/16in WIRE DIA. w/ELECTRO ZINC FINISH

ROLLED DIAMOND POINT STAPLE, 2in LENGTH x 5/8in ID x 3/16in WIRE DIA. w/ELECTRO ZINC FINISH

Brand: Chance

Catalog ID: C2050210

Staples are used for general fastening such as securing ground wire and ground wire molding. Available in various sizes and finishes. Industry slang is U-nail

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Sold by the piece in a master carton of 1,000 staples
  • 100 staples per inner box

General

Catalog Number

C2050210

Coating

Electro Zinc

EU RoHS Indicator

No

Material

Steel Wire

Type

Staples

UPC

096359013563

Dimensions

Dimensions

2 in. x 0.999 in x 0.187 in

Distance From Pole

N/A

Height

0.187 in

Length

2 in.

Weight

0.03 lb

Width

0.999 in

Width Inside

5/8 in.

Conductor Related

Wire Size

3/16 in.

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

78000