
Brand: Chance
Catalog ID: PS6235
Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.
Catalog Number
PS6235
Coating
Galvanized, ASTM A-153
Material
Steel
Style
Wood Pole
Type
Wood Pole
UPC
096359072904
Dimensions
4.400 in x 2.800 in x 0.880 in
Distance From Pole
N/A
Height
0.88 in
Length
4.4 in
Weight
0.59 lb
Width
2.8 in
Industry Standard(s)
NEMA TD-15
Pallet Quantity
4000