HUBBELL POWER SYSTEMS
ONE-BOLT STATIC WIRE BRACKET, with 5/8in DIA. LINK and GROUNDING PROVISIONS, 20in LENGTH
Image of PSC2061005 ONE-BOLT STATIC WIRE BRACKET, with 5/8in DIA. LINK and GROUNDING PROVISIONS, 20in LENGTH

ONE-BOLT STATIC WIRE BRACKET, with 5/8in DIA. LINK and GROUNDING PROVISIONS, 20in LENGTH

Brand: Chance

Catalog ID: PSC2061005

Bracket used with suspension clamp (ordered sperately) to support static wires. Load plate is welded to the rods, while the washer nut can be adjusted to fit the pole.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • Bolt diameter is 3/4"
  • Furnished with washer nut and MF lock nut
  • Welded washer is curved for installation on round poles
  • Galvanized steel per ASTM A-153

General

Catalog Number

PSC2061005

Type

Supports

UPC

096359611899

Dimensions

Distance From Pole

N/A

Weight

7.742 lb

Logistics

Carton Quantity

5

Pallet Quantity

80