HUBBELL POWER SYSTEMS
Image of PSC2061006 ONE-BOLT STATIC WIRE BRACKET, with 5/8in DIA. LINK and GROUNDING PROVISIONS, 24in LENGTH

ONE-BOLT STATIC WIRE BRACKET, with 5/8in DIA. LINK and GROUNDING PROVISIONS, 24in LENGTH

Brand: Chance

Catalog ID: PSC2061006

Bracket used with suspension clamp (ordered sperately) to support static wires. Load plate is welded to the rods, while the washer nut can be adjusted to fit the pole.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Bolt diameter is 3/4"
  • Furnished with washer nut and MF lock nut
  • Welded washer is curved for installation on round poles
  • Galvanized steel per ASTM A-153

General

Catalog Number

PSC2061006

Type

Supports

UPC

096359611905

Dimensions

Distance From Pole

N/A

Logistics

Carton Quantity

5

Pallet Quantity

60