HUBBELL POWER SYSTEMS
Image of PS543258 TWO-BOLT STATIC WIRE BRACKET, with 5/8in DIA. LINK, 12in LENGTH

TWO-BOLT STATIC WIRE BRACKET, with 5/8in DIA. LINK, 12in LENGTH

Brand: Chance

Catalog ID: PS543258

Bracket used with suspension clamp (ordered sperately) to support static wires. Load plate is welded to the rods, while the back plate can be adjusted to fit the pole.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • Designed for 8" to 10" dia. poles
  • Bolt diameter is 5/8"
  • Furnished with two square and two MF lock nuts
  • Plates are curved for installation on round poles
  • Galvanized steel per ASTM A-153

General

Catalog Number

PS543258

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Supports

UPC

096359481553

Dimensions

Distance From Pole

N/A

Length

11.75 in

Length Threaded Area

6 in

Weight

6.4 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

5

Pallet Quantity

160