HUBBELL POWER SYSTEMS
Image of 5433 TWO-BOLT STATIC WIRE BRACKET, with 1/2in DIA. LINK, 14in LENGTH
Buy America(n) Qualified

TWO-BOLT STATIC WIRE BRACKET, with 1/2in DIA. LINK, 14in LENGTH

Brand: Chance

Catalog ID: 5433

Bracket used with suspension clamp (ordered sperately) to support static wires. Load plate is welded to the rods, while the back plate can be adjusted to fit the pole.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • Designed for 10" to 12" dia. poles
  • Bolt diameter is 5/8"
  • Furnished with two square and two MF lock nuts
  • Plates are curved for installation on round poles
  • Galvanized steel per ASTM A-153

General

Catalog Number

5433

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Supports

UPC

096359072577

Dimensions

Dimensions

18.000 in x 8.500 in x 2.500 in

Distance From Pole

N/A

Height

2.5 in

Length

18 in

Length - Threaded Area

6 in

Weight

6.37 lb

Width

8.5 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

RUS Listed Reference

ed - Support, overhead ground wire

Logistics

Pallet Quantity

160