HUBBELL POWER SYSTEMS
Image of PSC2070147 THIMBLE CLEVIS, 10,000lbs RATED

THIMBLE CLEVIS, 10,000lbs RATED

Brand: Chance

Catalog ID: PSC2070147

Thimble clevis used in deadend applications to attach loop type deadends to tongue or eye type fittings.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Formed steel clevis
  • 5/8" dia. clevis pin
  • Galvanized steel per ASTM A-153

General

Catalog Number

PSC2070147

Coating

Galvanized, ASTM A-153

Material

Steel, 9 Gauge (.149")

Style

Formed Steel

Type

Thimble

UPC

096359398516

Dimensions

Dimensions

4.300 in x 2.800 in x 1.700 in

Height

1.7 in

Length

4.3 in

Weight

0.83 lb

Width

2.8 in

Logistics

Carton Quantity

50

Pallet Quantity

2400