HUBBELL POWER SYSTEMS
Image of TC2 THIMBLE CLEVIS, 35,000lbs RATED

THIMBLE CLEVIS, 35,000lbs RATED

Brand: Chance

Catalog ID: TC2

Thimble clevis used in deadend applications to attach loop type deadends to tongue or eye type fittings.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Ductile iron clevis
  • 3/4" dia. clevis pin
  • Galvanized steel per ASTM A-153

General

Catalog Number

TC2

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

Style

Cast

Type

Thimble

UPC

096359054245

Dimensions

Dimensions

5.375 in x 3.875 in x 2.750 in

Height

2.75 in

Length

5.375 in

Weight

2.66 lb

Width

3.875 in

Logistics

Pallet Quantity

720