
Brand: Chance
Catalog ID: 6594
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
6594
Coating
Galvanized, ASTM A-153
Material
Steel
Type
Thimble
UPC
096359073598
Distance From Pole
N/A
Height
3 in
Length
0.75
Weight
0.15 lb
Pallet Quantity
8000