Brand: Chance
Catalog ID: C2030385
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
C2030385
Coating
Galvanized, ASTM A-153
Material
Steel
UPC
096359013105
Dimensions
5.000 in x 2.000 in x 2.500 in
Distance From Pole
N/A
Height
2.5 in
Length
5 in
Weight
1.2 lb
Width
2 in
Pallet Quantity
2000