HUBBELL POWER SYSTEMS
Image of BC14985 Bushing Cover - #4 XS - 1.80" - Bell Base
* Representative image
Image of BC14985 Bushing Cover - #4 XS - 1.80" - Bell Base

Bushing Cover - #4 XS - 1.80" - Bell Base

Brand: Reliaguard

Catalog ID: BC14985

Bushing Cover - #4 XS - 1.80" - Bell Base

Small bushing cover desinged to protect smaller insulators with small lead conneton terminals, such as distribution transformer bushings and lightning arresters.

  • Overlapping fingers to prevent animals from using gaps to store food or nesting materials
  • Design that mounts under the first skirt
  • Lineman friendly loop latches
  • Optional push pin closure for permanent installation

Product details

General

Application

Protective guard for bushings

Catalog Number

BC14985

Color

Grey

Material - Body

Reliatanium

UPC

096359748281

Dimensions

Diameter

4.94 in

Dimensions

6.33 in x 6.33 in x 6.48 in

Height

6.48 in

Length

6.33 in

Weight

0.51 lb

Width

6.33 in

Logistics

Carton Quantity

24

Pallet Quantity

384

Resources and downloads