HUBBELL POWER SYSTEMS
Image of H480060 Extension Arm, 2.5 in X 5 ft

Extension Arm, 2.5 in X 5 ft

Brand: CHANCE Lineman Grade Tools

Catalog ID: H480060

EXTENSION ARM 2.5IN X 60IN LONG - 1 WH, TheEpoxiglas® Extension Arm is designed for use on voltages up to and including 15 kV where reconductoring or insulator replacement is necessary. The Epoxiglas® Extension Arm can be used on voltages up to 34.5 kV providing the wireholders are fitted with M4805-7 insulators. The Extension Arm is suspended under the crossarm by brackets to enable to conductor to be removed from the original crossarm and placed in the wireholder mounted on the Epoxiglas® Extension Arm.

Extension Arm installed on crossarm. Unit is shown here equipped with M4805-7 insulators on the wireholders. Order insulators separately.