HUBBELL POWER SYSTEMS
Image of H486310 Boom Mounted Auxiliary Arm with Bipod Assembly
Buy America(n) Qualified

Boom Mounted Auxiliary Arm with Bipod Assembly

Brand: CHANCE Lineman Grade Tools

Catalog ID: H486310

Complete 3 Phase Lift with 10' Horizontal Arm and Bipod Mast, for square and rectangular booms

  • Epoxiglas® Pole is tested per ASTM F711 AND IEC 60855
  • Complete 3 Phase Lift Set Up
  • Includes 10' Horizontal Arm, Diagonal Braces, Bipod Mast, Adapter for Square Booms, 3 Small Roller Wireholders
  • Square adapter accomodates booms from 5" x 7" to 10" x 10"CHANCE 3 Phase Lifts are inteded for vertical lifts in straight line applications
  • Electrical Ratings:• GLOSSY, CLEAN AND DRYEpoxiglas®• 15kV Phase to Phase (20 Inch Min. Wireholder Spacing)• 34kV Phase to Phase (20 Inch Min. Wireholder Spacing and M48057 Insulators are used on each wireholder)
  • Mechanical Ratings:Max. Total Load:• Balanced Vertical Load: 1000 lb.• Unbalanced Vertical Load: 800 lb.Rated working load (per wire holder):• Vertical with braces: 200 lb.• Vertical without braces: 150 lb.• Side Load: 100 lb.