HUBBELL POWER SYSTEMS
Image of C4000744 Three Phase Lift Assembly with Square Boom Adapter

Three Phase Lift Assembly with Square Boom Adapter

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4000744

Three Phase Lift with 2" Diameter x 10' long Auxiliary Arm, Mast, Braces and Adpater to fit to Square Booms

  • Epoxiglas® Pole is tested per ASTM F711 AND IEC 60855
  • Horizontal arm is 2.5" diameter x 10' long
  • 4" x 4" mast is fitted with quick mounting assemblyAssembly attaches to booms from 5-7/8" x 7-3/8" to 12" x 12", both square and rectangular
  • Incluced 3 C4000268 Small Roller Wireholders(2" wide opening)
  • Working end of mast will accept several accessories such as
  • Epoxiglas® Auxiliary Arm
  • Single lifting wire holder(C40007470
  • Sheave for gin work(C40007460
  • Auxiliary Arm may be swiveled to and locked into any desired position
  • Single lifting wire holder may also be swiveled to maintain conductor alignment
  • CHANCE 3 Phase Lifts are inteded for vertical lifts in straight line applications
  • Electrical Ratings:• GLOSSY, CLEAN AND DRYEpoxiglas®• 15kV Phase to Phase (20 Inch Min. Wireholder Spacing)• 34kV Phase to Phase (20 Inch Min. Wireholder Spacing and M48057 Insulators are used on each wireholder)
  • Mechanical Ratings:Max. Total Load:• Balanced Vertical Load: 1000 lb.• Unbalanced Vertical Load: 800 lb.Rated working load (per wire holder):• Vertical with braces: 200 lb.• Vertical without braces: 150 lb.• Side Load: 100 lb.