HUBBELL POWER SYSTEMS
HPS_ID_E400-1678 View 1_PRODIMAGE
HPS_ID_E400-1678 View 1_PRODIMAGE
HPS_ID_E400-1678 Top View_PRODIMAGE
HPS_ID_E400-1678 View 2_PRODIMAGE

Jib Sleeve Adapter for Altec Round 4" Diameter Jib

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

E4001678

Jib Sleeve to attached 3 Phase Boom Lift to Altec Round 4" Diameter Jib

  • The Jib Sleeves connects the Load Monitor Box that supports the 10' Mast onto the Truck Jib
  • This size fits Altec Round 4" Diameter Jib
  • This adatper is included with the C4001664 Complete 3 Phase Boom Lift

Product details

General

Application

Altec: 4 in diameter round

Catalog Number

E4001678

EU RoHS Indicator

No

Style

Jib Mounted Conductor Lift

UPC

096359082804

Dimensions

Dimensions

34 in x 7 in x 7 in

Dimensions Metric

86.4 mm x 17.8 mm x 17.8 mm

Height

7 in

Height Metric

17.8 mm

Length

34 in

Length Metric

86.4 mm

Weight

28 lb

WeightMetric

12.7 kg

Width

7 in

WidthMetric

17.8 mm

Logistics

Pallet Quantity

32

Resources and downloads

Specifications

Sales Drawings