HUBBELL POWER SYSTEMS
truck-access_app-3_3-phase-boom-lifts
truck-access_app-3_3-phase-boom-lifts

Jib Sleeve Adapter forTECO or HOLAN 4"X4" Square Jib

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

E4001689

Jib Sleeve to attached 3 Phase Boom Lift to TECO or HOLAN 4"X4" Square Jib

  • The Jib Sleeves connects the Load Monitor Box that supports the 10' Mast onto the Truck Jib
  • This size fits TECO or HOLAN 4"X4" Square Jib
  • This adatper is included with the C4001709 Complete 3 Phase Boom Lift

Product details

General

Application

Teco or Holan: 4 in x 4 in square

Catalog Number

E4001689

EU RoHS Indicator

No

Style

Jib Mounted Conductor Lift

UPC

096359082835

Dimensions

Dimensions

33 in x 6.25 in x 6.25 in

Dimensions Metric

83.8 mm x 15.9 mm x 15.9 mm

Height

6.25 in

Height Metric

15.9 mm

Length

33 in

Length Metric

83.8 mm

Weight

43.12 lb

WeightMetric

19.6 kg

Width

6.25 in

WidthMetric

15.9 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads