HUBBELL POWER SYSTEMS
Image of C4001469 9 in (228 mm) Round Boom Adapter

9 in (228 mm) Round Boom Adapter

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4001469

Optional Round Boom Adapter for Altec Digger derricks with 9" Diameter Boom

  • Optional Adapter to attach C4000744 and T4001753 3 Phase Lifts to Altec Digger derricks with 9" diameter Boom
  • This is used to replace the square adapte
  • Goes on to round boom and alllows the square mast E4000749P to be attached at different angles

General

Catalog Number

C4001469

EU RoHS Indicator

No

Style

Boom Mounted Auxiliary Arm

UPC

096359017066

Dimensions

Dimensions

15.25 in x 19 in x 24 in

Dimensions Metric

387 mm x 483 mm x 610 mm

Height

24 in

Height Metric

610 mm

Length

15.25 in

Length Metric

387 mm

Weight

101 lb

Weight Metric

45.8 kg

Width

19 in

Width Metric

483 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No